IESNA:LM-63-2002 
[TEST]P1059812
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H775D950-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1360
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
753.1 745.1 728.3 708 686 659.5 632.1 603 571.2 538.5
505.9 471.4 437 401.7 364.6 329.3 293.1 257.8 222.5 195.1
177.5 161.6 146.6 131.5 117.4 105.1 92.7 81.2 70.6 60
50.3 40.6 31.8 23.8 15 7.9 0
753.1 755.7 740.7 721.3 699.2 674.5 647.1 618 587.1 555.3
521.8 488.2 453.8 418.5 382.3 346.1 310.8 275.4 239.3 207.5
181.9 165.1 150.1 136 122.7 111.2 100.6 90.1 79.5 69.7
58.3 47.7 37.1 27.4 18.5 10.6 0
753.1 748.7 738.1 722.2 703.6 682.4 659.5 633.9 605.6 574.7
542.9 510.3 477.6 444.1 410.5 377.9 346.1 316.9 287.8 260.4
233.1 203.1 177.5 158 142.1 126.2 110.4 95.3 81.2 68
56.5 45 34.4 24.7 16.8 8.8 0
753.1 748.7 743.4 734.5 721.3 704.5 686 663.9 635.6 607.4
579.1 550 520 491.7 462.6 435.2 407.9 378.7 349.6 318.7
288.7 258.7 227.8 196 167.7 142.1 117.4 97.1 81.2 67.1
53.9 43.3 32.7 23 14.1 7.9 0
753.1 749.5 749.5 743.4 733.6 722.2 707.2 686.9 663.9 639.2
613.6 588.9 561.5 536.8 511.2 486.4 459.1 429.1 397.3 366.4
332.8 298.4 263.1 227.8 189.8 157.1 126.2 98 81.2 66.2
53 40.6 30 20.3 11.5 4.4 0
